How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.188 | LM: | 8.82 |
| AE2: | 0.56 | LL: | 2.38 in |
| D: | 3.38 | AF: | 0.25 |
| P: | 2.38 in | AB: | 4.76 |
| Center Distance (in): | 3 in | G: | 2.32 |
| V: | 2.51 in | I: | 4.84 in |
| L: | 6.57 in | BF: | 0.41 |
| U: | 0.875 in | BD: | 5.88 |
| AK: | 4.5 | H: | 0.53 in |
| AJ: | 5.88 | BE: | 0.38 in |
| AG: | 5.16 | AA: | 10.25 |
Technical Specifications
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Output Diameter (in): | 1.188 in |
| Assembly: | YFC-2 | No. of Gear Reductions: | Single |
| Ratio: | 50:1 | Input HP @ 1750 RPM: | 1.54 |
| Bore Code: | 19 | Output RPM: | 35 |
| Center Distance (in): | 3 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 30YFC |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Ratio Range: | 50:1 | Output Key: | 1/4 X 2.50 |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

