How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | AJ: | 5.88 |
| BE: | 0.38 in | H: | 0.53 in |
| P: | 2.38 in | L: | 6.57 in |
| T: | 1.188 | D: | 3.38 |
| I: | 4.84 in | AB: | 4.76 |
| LM: | 8.82 | AE2: | 0.56 |
| BD: | 5.88 | LL: | 2.38 in |
| AG: | 5.16 | AA: | 10.25 |
| V: | 2.51 in | G: | 2.32 |
| U: | 0.875 in | AF: | 0.25 |
| BF: | 0.41 | AK: | 4.5 |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Output Diameter (in): | 1.188 in |
| Output Shaft: | Hollow Bore | Assembly: | YFC-2 |
| Input HP @ 1750 RPM: | 1.54 | Bore Code: | 19 |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 35 |
| Input Diameter (in): | 0.875 in | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Model Code: | 30YFC |
| Ratio Range: | 50:1 | Center Distance (in): | 3 |
| Output Shaft Direction: | 2 | Ratio: | 50:1 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

