How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | BD: | 5.88 |
| Center Distance (in): | 3 in | AE2: | 0.56 |
| D: | 3.38 | G: | 2.32 |
| H: | 0.53 in | P: | 2.38 in |
| LM: | 8.82 | U: | 0.875 in |
| I: | 4.84 in | BE: | 0.38 in |
| V: | 2.51 in | AA: | 10.25 |
| L: | 6.57 in | AF: | 0.25 |
| T: | 1.188 | AJ: | 5.88 |
| BF: | 0.41 | AB: | 4.76 |
| AK: | 4.5 | LL: | 2.38 in |
Technical Specifications
| Motor Frame Size: | 56C | Bore Code: | 19 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 1.28 |
| Assembly: | YFC-2 | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Ratio: | 60:1 |
| Product Type: | Right Angle | Series Code: | OE |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 2.50 | Ratio Range: | 60:1 |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Model Code: | 30YFC |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 29.2 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.188 in | Center Distance (in): | 3 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

