How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | LM: | 8.82 |
| BE: | 0.38 in | D: | 3.38 |
| Center Distance (in): | 3 in | T: | 1.188 |
| AA: | 10.25 | AJ: | 5.88 |
| AF: | 0.25 | LL: | 2.38 in |
| I: | 4.84 in | V: | 2.51 in |
| AB: | 4.76 | AK: | 4.5 |
| BD: | 5.88 | AE2: | 0.56 |
| L: | 6.57 in | BF: | 0.41 |
| P: | 2.38 in | G: | 2.32 |
| AG: | 5.16 | U: | 0.875 in |
Technical Specifications
| Model Code: | 30YFC | Input Diameter (in): | 0.875 in |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 6.05 |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Output RPM: | 233 | Service Factor: | 1 |
| Ratio Range: | 7.5:1 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 3 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.188 in |
| Ratio: | 7.5:1 | Output Key: | 1/4 X 2.50 |
| Motor Frame Size: | 56C | Assembly: | YFC-2 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Bore Code: | 19 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

