How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | AF: | 0.25 |
| I: | 4.84 in | AJ: | 5.88 |
| AE2: | 0.56 | LM: | 8.82 |
| G: | 2.32 | BF: | 0.41 |
| AB: | 4.76 | L: | 6.57 in |
| LL: | 2.38 in | BD: | 5.88 |
| AK: | 4.5 | D: | 3.38 |
| T: | 1.188 | V: | 2.51 in |
| AA: | 10.25 | U: | 0.875 in |
| BE: | 0.38 in | Center Distance (in): | 3 in |
| H: | 0.53 in | AG: | 5.16 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output RPM: | 21.9 | Service Factor: | 1 |
| Model Code: | 30YFC | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Input Diameter (in): | 0.875 in |
| Ratio Range: | 80:1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.895 | Output Diameter (in): | 1.188 in |
| Motor Frame Size: | 56C | Output Key: | 1/4 X 2.50 |
| Bore Code: | 19 | Assembly: | YFC-2 |
| Center Distance (in): | 3 | Series Code: | OE |
| Ratio: | 80:1 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

