Grove Gear 30YFC-2-1.250-140TC-10
Part #:30YFC-2-1.250-140TC-10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | V: | 2.51 in |
| L: | 6.57 in | BF: | 0.41 |
| AB: | 4.76 | D: | 3.38 |
| AG: | 5.16 | AJ: | 5.88 |
| LM: | 8.82 | G: | 2.32 |
| T: | 1.25 | AE2: | 0.56 |
| I: | 4.84 in | AK: | 4.5 |
| H: | 0.53 in | LL: | 2.38 in |
| AA: | 10.25 | U: | 0.875 in |
| P: | 2.38 in | BE: | 0.38 in |
| Center Distance (in): | 3 in | BD: | 5.88 |
Technical Specifications
| Center Distance (in): | 3 | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 30YFC | Output RPM: | 175 |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Gear Type: | Worm |
| Output Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 5.45 | Output Shaft Assembly Code: | 2 |
| Assembly: | YFC-2 | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 2.50 | Input Style: | Flexible Coupling Input |
| Ratio: | 10:1 | No. of Gear Reductions: | Single |
| Bore Code: | 20 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Ratio Range: | 10:1 |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

