Grove Gear 30YFC-2-1.250-140TC-10-L1
Part #:30YFC-2-1.250-140TC-10-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | BF: | 0.41 |
| V: | 2.51 in | LM: | 8.82 |
| AF: | 0.25 | Center Distance (in): | 3 in |
| AB: | 4.76 | I: | 4.84 in |
| AA: | 10.25 | D: | 3.38 |
| AJ: | 5.88 | AG: | 5.16 |
| L: | 6.57 in | AE2: | 0.56 |
| BE: | 0.38 in | H: | 0.53 in |
| BD: | 5.88 | U: | 0.875 in |
| LL: | 2.38 in | T: | 1.25 |
| AK: | 4.5 | G: | 2.32 |
Technical Specifications
| Housing Material: | Cast Iron | Ratio: | 10:1 |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Model Code: | 30YFC |
| Output Key: | 1/4 X 2.50 | Shaft Seal Material: | Viton |
| Bore Code: | 20 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 5.45 |
| Series Code: | OE | Service Factor: | 1 |
| Output RPM: | 175 | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | Output Diameter (in): | 1.25 in |
| Assembly: | YFC-2 | Ratio Range: | 10:1 |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

