Grove Gear 30YFC-2-1.250-140TC-10-L4
Part #:30YFC-2-1.250-140TC-10-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | V: | 2.51 in |
| AJ: | 5.88 | AE2: | 0.56 |
| T: | 1.25 | D: | 3.38 |
| LM: | 8.82 | AA: | 10.25 |
| AK: | 4.5 | LL: | 2.38 in |
| AB: | 4.76 | U: | 0.875 in |
| AF: | 0.25 | P: | 2.38 in |
| Center Distance (in): | 3 in | I: | 4.84 in |
| BF: | 0.41 | G: | 2.32 |
| AG: | 5.16 | BD: | 5.88 |
| L: | 6.57 in | H: | 0.53 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.25 in |
| Bore Code: | 20 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | YFC-2 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input Diameter (in): | 0.875 in |
| Output Key: | 1/4 X 2.50 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Ratio Range: | 10:1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Output RPM: | 175 |
| Input HP @ 1750 RPM: | 5.45 | Motor Frame Size: | 140TC |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 30YFC |
| Ratio: | 10:1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3 |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

