Grove Gear 30YFC-2-1.250-140TC-10-L9
Part #:30YFC-2-1.250-140TC-10-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | LM: | 8.82 |
| I: | 4.84 in | AJ: | 5.88 |
| AB: | 4.76 | V: | 2.51 in |
| AF: | 0.25 | T: | 1.25 |
| G: | 2.32 | U: | 0.875 in |
| BD: | 5.88 | AA: | 10.25 |
| L: | 6.57 in | H: | 0.53 in |
| AG: | 5.16 | BE: | 0.38 in |
| AE2: | 0.56 | Center Distance (in): | 3 in |
| D: | 3.38 | P: | 2.38 in |
| LL: | 2.38 in | AK: | 4.5 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Ratio Range: | 10:1 |
| Service Factor: | 1 | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Model Code: | 30YFC |
| Output Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 5.45 |
| Ratio: | 10:1 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3 |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 2.50 | Shaft Seal Material: | Viton |
| Bore Code: | 20 | Input RPM: | 1,750 |
| Series Code: | OE | Assembly: | YFC-2 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Output RPM: | 175 |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

