How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | AA: | 10.25 |
| T: | 1.25 | AB: | 4.76 |
| D: | 3.38 | I: | 4.84 in |
| V: | 2.51 in | AE2: | 0.56 |
| G: | 2.32 | BD: | 5.88 |
| BF: | 0.41 | LM: | 8.82 |
| AG: | 5.16 | AF: | 0.25 |
| AJ: | 5.88 | LL: | 2.38 in |
| L: | 6.57 in | Center Distance (in): | 3 in |
| H: | 0.53 in | AK: | 4.5 |
| BE: | 0.38 in | U: | 0.875 in |
Technical Specifications
| Output Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 100:1 |
| Output Shaft: | Hollow Bore | Model Code: | 30YFC |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Output RPM: | 17.5 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3 |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.50 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 20 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140TC | Ratio Range: | 100:1 to 250:1 |
| Input HP @ 1750 RPM: | 0.603 | Assembly: | YFC-2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

