How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | T: | 1.25 |
| AJ: | 5.88 | P: | 2.38 in |
| U: | 0.875 in | G: | 2.32 |
| L: | 6.57 in | LM: | 8.82 |
| AK: | 4.5 | AE2: | 0.56 |
| BE: | 0.38 in | V: | 2.51 in |
| D: | 3.38 | AG: | 5.16 |
| LL: | 2.38 in | Center Distance (in): | 3 in |
| AA: | 10.25 | AF: | 0.25 |
| BF: | 0.41 | BD: | 5.88 |
| H: | 0.53 in | AB: | 4.76 |
Technical Specifications
| Ratio Range: | 15:1 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Ratio: | 15:1 | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 20 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 30YFC | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 4.21 | Series Code: | OE |
| Output Diameter (in): | 1.25 in | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-2 | Output RPM: | 117 |
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 2.50 | Center Distance (in): | 3 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

