How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | L: | 6.57 in |
| AK: | 4.5 | AA: | 10.25 |
| U: | 0.875 in | AB: | 4.76 |
| V: | 2.51 in | BE: | 0.38 in |
| H: | 0.53 in | G: | 2.32 |
| I: | 4.84 in | AE2: | 0.56 |
| AG: | 5.16 | AF: | 0.25 |
| Center Distance (in): | 3 in | P: | 2.38 in |
| BF: | 0.41 | LM: | 8.82 |
| BD: | 5.88 | AJ: | 5.88 |
| LL: | 2.38 in | D: | 3.38 |
Technical Specifications
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Model Code: | 30YFC | Motor Frame Size: | 140TC |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Input HP @ 1750 RPM: | 4.21 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Key: | 1/4 X 2.50 | Service Factor: | 1 |
| Center Distance (in): | 3 | Assembly: | YFC-2 |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 15:1 |
| Bore Code: | 20 | Input Diameter (in): | 0.875 in |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Output RPM: | 117 |
| Output Diameter (in): | 1.25 in | Ratio Range: | 15:1 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

