How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | AA: | 10.25 |
| LM: | 8.82 | AE2: | 0.56 |
| V: | 2.51 in | BE: | 0.38 in |
| AF: | 0.25 | AJ: | 5.88 |
| Center Distance (in): | 3 in | T: | 1.25 |
| P: | 2.38 in | LL: | 2.38 in |
| AB: | 4.76 | L: | 6.57 in |
| H: | 0.53 in | U: | 0.875 in |
| I: | 4.84 in | BF: | 0.41 |
| AK: | 4.5 | G: | 2.32 |
| AG: | 5.16 | BD: | 5.88 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 4.21 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Output Key: | 1/4 X 2.50 | Ratio Range: | 15:1 |
| Output Diameter (in): | 1.25 in | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Model Code: | 30YFC |
| Ratio: | 15:1 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | YFC-2 | Bore Code: | 20 |
| Output RPM: | 117 | Housing Material: | Cast Iron |
| Center Distance (in): | 3 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

