How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | BE: | 0.38 in |
| AK: | 4.5 | AJ: | 5.88 |
| BF: | 0.41 | AG: | 5.16 |
| AF: | 0.25 | Center Distance (in): | 3 in |
| AE2: | 0.56 | AA: | 10.25 |
| H: | 0.53 in | G: | 2.32 |
| LM: | 8.82 | BD: | 5.88 |
| U: | 0.875 in | D: | 3.38 |
| I: | 4.84 in | V: | 2.51 in |
| L: | 6.57 in | P: | 2.38 in |
| AB: | 4.76 | LL: | 2.38 in |
Technical Specifications
| Input HP @ 1750 RPM: | 3.23 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 3 |
| Ratio: | 20:1 | Output RPM: | 87.5 |
| Input RPM: | 1,750 | Assembly: | YFC-2 |
| Motor Frame Size: | 140TC | Output Diameter (in): | 1.25 in |
| Output Key: | 1/4 X 2.50 | Input Style: | Flexible Coupling Input |
| Model Code: | 30YFC | Output Shaft Direction: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 20:1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Series Code: | OE | Bore Code: | 20 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

