How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | AF: | 0.25 |
| AA: | 10.25 | V: | 2.51 in |
| H: | 0.53 in | D: | 3.38 |
| AJ: | 5.88 | BE: | 0.38 in |
| AB: | 4.76 | G: | 2.32 |
| LM: | 8.82 | T: | 1.25 |
| AE2: | 0.56 | Center Distance (in): | 3 in |
| AG: | 5.16 | LL: | 2.38 in |
| U: | 0.875 in | AK: | 4.5 |
| BD: | 5.88 | P: | 2.38 in |
| BF: | 0.41 | I: | 4.84 in |
Technical Specifications
| Ratio: | 25:1 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Series Code: | OE |
| Product Type: | Right Angle | Output Diameter (in): | 1.25 in |
| Ratio Range: | 25:1 | Bore Code: | 20 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Center Distance (in): | 3 | Motor Frame Size: | 140TC |
| Assembly: | YFC-2 | Model Code: | 30YFC |
| Reducer: | Worm - Right Angle | Output RPM: | 70 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 2.77 |
| Output Shaft Assembly Code: | 2 | Output Key: | 1/4 X 2.50 |
| Output Shaft Direction: | 2 | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

