How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | P: | 2.38 in |
| LL: | 2.38 in | U: | 0.875 in |
| H: | 0.53 in | BD: | 5.88 |
| AG: | 5.16 | AJ: | 5.88 |
| AA: | 10.25 | AE2: | 0.56 |
| AB: | 4.76 | T: | 1.25 |
| D: | 3.38 | Center Distance (in): | 3 in |
| G: | 2.32 | V: | 2.51 in |
| BE: | 0.38 in | LM: | 8.82 |
| AF: | 0.25 | AK: | 4.5 |
| L: | 6.57 in | I: | 4.84 in |
Technical Specifications
| Shaft Seal Material: | Viton | Assembly: | YFC-2 |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 2.50 |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 30:1 | Center Distance (in): | 3 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 2.38 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 20 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Model Code: | 30YFC | Output RPM: | 58.3 |
| Ratio: | 30:1 | Series Code: | OE |
| Output Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

