How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AA: | 10.25 |
| AB: | 4.76 | U: | 0.875 in |
| AG: | 5.16 | I: | 4.84 in |
| L: | 6.57 in | Center Distance (in): | 3 in |
| V: | 2.51 in | AJ: | 5.88 |
| BD: | 5.88 | H: | 0.53 in |
| LM: | 8.82 | G: | 2.32 |
| T: | 1.25 | BE: | 0.38 in |
| LL: | 2.38 in | AK: | 4.5 |
| AE2: | 0.56 | AF: | 0.25 |
| P: | 2.38 in | D: | 3.38 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.82 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Series Code: | OE | Service Factor: | 1 |
| Bore Code: | 20 | Motor Frame Size: | 140TC |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Center Distance (in): | 3 | Ratio Range: | 40:1 |
| Output Key: | 1/4 X 2.50 | Output RPM: | 43.8 |
| Input Diameter (in): | 0.875 in | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 2 |
| Ratio: | 40:1 | Assembly: | YFC-2 |
| Housing Material: | Cast Iron | Model Code: | 30YFC |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

