How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | BF: | 0.41 |
| LL: | 2.38 in | Center Distance (in): | 3 in |
| BD: | 5.88 | AG: | 5.16 |
| LM: | 8.82 | I: | 4.84 in |
| G: | 2.32 | BE: | 0.38 in |
| H: | 0.53 in | L: | 6.57 in |
| AK: | 4.5 | D: | 3.38 |
| U: | 0.875 in | AE2: | 0.56 |
| AJ: | 5.88 | T: | 1.25 |
| AA: | 10.25 | AB: | 4.76 |
| AF: | 0.25 | P: | 2.38 in |
Technical Specifications
| Output RPM: | 43.8 | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.82 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 40:1 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.25 in |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 2.50 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Ratio: | 40:1 | Assembly: | YFC-2 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Bore Code: | 20 | Model Code: | 30YFC |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Motor Frame Size: | 140TC | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

