How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | LM: | 8.82 |
| LL: | 2.38 in | G: | 2.32 |
| Center Distance (in): | 3 in | BE: | 0.38 in |
| AE2: | 0.56 | U: | 0.875 in |
| T: | 1.25 | BF: | 0.41 |
| P: | 2.38 in | BD: | 5.88 |
| AF: | 0.25 | AB: | 4.76 |
| L: | 6.57 in | I: | 4.84 in |
| AG: | 5.16 | AJ: | 5.88 |
| V: | 2.51 in | D: | 3.38 |
| AK: | 4.5 | AA: | 10.25 |
Technical Specifications
| Ratio Range: | 40:1 | Output Diameter (in): | 1.25 in |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.875 in | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.82 |
| Bore Code: | 20 | Motor Frame Size: | 140TC |
| Output Key: | 1/4 X 2.50 | Center Distance (in): | 3 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-2 | Series Code: | OE |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Model Code: | 30YFC | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Ratio: | 40:1 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output RPM: | 43.8 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

