How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | AF: | 0.25 |
| AB: | 4.76 | H: | 0.53 in |
| G: | 2.32 | U: | 0.875 in |
| AA: | 10.25 | P: | 2.38 in |
| L: | 6.57 in | LL: | 2.38 in |
| BD: | 5.88 | LM: | 8.82 |
| AG: | 5.16 | AK: | 4.5 |
| V: | 2.51 in | D: | 3.38 |
| Center Distance (in): | 3 in | BE: | 0.38 in |
| AE2: | 0.56 | AJ: | 5.88 |
| BF: | 0.41 | I: | 4.84 in |
Technical Specifications
| Ratio Range: | 5:1 | Motor Frame Size: | 140TC |
| Assembly: | YFC-2 | Output Key: | 1/4 X 2.50 |
| Center Distance (in): | 3 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Output RPM: | 350 |
| Series Code: | OE | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.25 in | Service Factor: | 1 |
| Ratio: | 5:1 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 20 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 6.68 | Output Shaft Assembly Code: | 2 |
| Model Code: | 30YFC | Input Diameter (in): | 0.875 in |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

