How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | P: | 2.38 in |
| BE: | 0.38 in | LL: | 2.38 in |
| D: | 3.38 | AB: | 4.76 |
| V: | 2.51 in | LM: | 8.82 |
| AG: | 5.16 | BF: | 0.41 |
| U: | 0.875 in | L: | 6.57 in |
| T: | 1.25 | Center Distance (in): | 3 in |
| AE2: | 0.56 | AJ: | 5.88 |
| BD: | 5.88 | G: | 2.32 |
| I: | 4.84 in | H: | 0.53 in |
| AA: | 10.25 | AF: | 0.25 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Bore Code: | 20 |
| Product Type: | Right Angle | Output Diameter (in): | 1.25 in |
| Center Distance (in): | 3 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Ratio Range: | 5:1 | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Output RPM: | 350 | Output Key: | 1/4 X 2.50 |
| Model Code: | 30YFC | Housing Material: | Cast Iron |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Series Code: | OE | Input HP @ 1750 RPM: | 6.68 |
| Service Factor: | 1 | Assembly: | YFC-2 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 5:1 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

