How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | V: | 2.51 in |
| U: | 0.875 in | D: | 3.38 |
| L: | 6.57 in | AG: | 5.16 |
| BD: | 5.88 | I: | 4.84 in |
| AJ: | 5.88 | AK: | 4.5 |
| LL: | 2.38 in | AF: | 0.25 |
| LM: | 8.82 | AB: | 4.76 |
| P: | 2.38 in | H: | 0.53 in |
| G: | 2.32 | BF: | 0.41 |
| Center Distance (in): | 3 in | T: | 1.25 |
| AE2: | 0.56 | BE: | 0.38 in |
Technical Specifications
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Bore Code: | 20 | Output Diameter (in): | 1.25 in |
| Ratio Range: | 5:1 | Output Key: | 1/4 X 2.50 |
| Output Shaft Direction: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Assembly: | YFC-2 | Output RPM: | 350 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 6.68 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Ratio: | 5:1 |
| Housing Material: | Cast Iron | Center Distance (in): | 3 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 30YFC |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

