Grove Gear 30YFC-2-1.250-140TC-50-L3
Part #:30YFC-2-1.250-140TC-50-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | T: | 1.25 |
| LL: | 2.38 in | AJ: | 5.88 |
| BD: | 5.88 | V: | 2.51 in |
| D: | 3.38 | AG: | 5.16 |
| BF: | 0.41 | U: | 0.875 in |
| P: | 2.38 in | AF: | 0.25 |
| AB: | 4.76 | I: | 4.84 in |
| L: | 6.57 in | G: | 2.32 |
| AA: | 10.25 | Center Distance (in): | 3 in |
| LM: | 8.82 | AK: | 4.5 |
| BE: | 0.38 in | AE2: | 0.56 |
Technical Specifications
| Assembly: | YFC-2 | Bore Code: | 20 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| Output Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Ratio: | 50:1 | Ratio Range: | 50:1 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 1.54 | Gear Type: | Worm |
| Output RPM: | 35 | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 3 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output Key: | 1/4 X 2.50 | Input Diameter (in): | 0.875 in |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Model Code: | 30YFC | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

