How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AG: | 5.16 |
| Center Distance (in): | 3 in | AA: | 10.25 |
| T: | 1.25 | P: | 2.38 in |
| V: | 2.51 in | LL: | 2.38 in |
| LM: | 8.82 | BD: | 5.88 |
| BE: | 0.38 in | AB: | 4.76 |
| U: | 0.875 in | AJ: | 5.88 |
| AE2: | 0.56 | BF: | 0.41 |
| I: | 4.84 in | AF: | 0.25 |
| G: | 2.32 | D: | 3.38 |
| H: | 0.53 in | L: | 6.57 in |
Technical Specifications
| Input HP @ 1750 RPM: | 1.28 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 20 | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | Output Diameter (in): | 1.25 in |
| Output Key: | 1/4 X 2.50 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 3 |
| Model Code: | 30YFC | Ratio: | 60:1 |
| Output RPM: | 29.2 | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 60:1 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Assembly: | YFC-2 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

