How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 8.82 | AG: | 5.16 |
| BF: | 0.41 | AB: | 4.76 |
| U: | 0.875 in | BE: | 0.38 in |
| BD: | 5.88 | P: | 2.38 in |
| AA: | 10.25 | D: | 3.38 |
| LL: | 2.38 in | AF: | 0.25 |
| T: | 1.25 | Center Distance (in): | 3 in |
| AJ: | 5.88 | H: | 0.53 in |
| I: | 4.84 in | L: | 6.57 in |
| AE2: | 0.56 | G: | 2.32 |
| AK: | 4.5 | V: | 2.51 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.28 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Output RPM: | 29.2 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Assembly: | YFC-2 |
| Output Key: | 1/4 X 2.50 | Shaft Seal Material: | Viton |
| Ratio Range: | 60:1 | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Ratio: | 60:1 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.25 in | Bore Code: | 20 |
| Model Code: | 30YFC | Motor Frame Size: | 140TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

