How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | BD: | 5.88 |
| AG: | 5.16 | D: | 3.38 |
| AE2: | 0.56 | P: | 2.38 in |
| AA: | 10.25 | I: | 4.84 in |
| LM: | 8.82 | Center Distance (in): | 3 in |
| T: | 1.25 | H: | 0.53 in |
| L: | 6.57 in | U: | 0.875 in |
| AJ: | 5.88 | LL: | 2.38 in |
| AB: | 4.76 | V: | 2.51 in |
| AK: | 4.5 | G: | 2.32 |
| BF: | 0.41 | AF: | 0.25 |
Technical Specifications
| Motor Frame Size: | 140TC | Output Key: | 1/4 X 2.50 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.25 in |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-2 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Ratio: | 60:1 | Center Distance (in): | 3 |
| Service Factor: | 1 | Ratio Range: | 60:1 |
| Input HP @ 1750 RPM: | 1.28 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Output RPM: | 29.2 |
| Input Diameter (in): | 0.875 in | Bore Code: | 20 |
| Reducer: | Worm - Right Angle | Model Code: | 30YFC |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

