How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | BD: | 5.88 |
| AK: | 4.5 | BF: | 0.41 |
| BE: | 0.38 in | AB: | 4.76 |
| LM: | 8.82 | LL: | 2.38 in |
| L: | 6.57 in | G: | 2.32 |
| D: | 3.38 | T: | 1.25 |
| Center Distance (in): | 3 in | AJ: | 5.88 |
| H: | 0.53 in | I: | 4.84 in |
| P: | 2.38 in | U: | 0.875 in |
| AF: | 0.25 | AE2: | 0.56 |
| V: | 2.51 in | AA: | 10.25 |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Product Type: | Right Angle | Bore Code: | 20 |
| Output Diameter (in): | 1.25 in | Assembly: | YFC-2 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Model Code: | 30YFC | Shaft Seal Material: | Viton |
| Center Distance (in): | 3 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 60:1 | Ratio: | 60:1 |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 1.28 | Output RPM: | 29.2 |
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

