How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | D: | 3.38 |
| AF: | 0.25 | L: | 6.57 in |
| BE: | 0.38 in | AG: | 5.16 |
| AE2: | 0.56 | H: | 0.53 in |
| BD: | 5.88 | BF: | 0.41 |
| G: | 2.32 | AA: | 10.25 |
| T: | 1.25 | I: | 4.84 in |
| AK: | 4.5 | LM: | 8.82 |
| AJ: | 5.88 | LL: | 2.38 in |
| AB: | 4.76 | U: | 0.875 in |
| P: | 2.38 in | Center Distance (in): | 3 in |
Technical Specifications
| Output RPM: | 233 | Ratio: | 7.5:1 |
| Output Diameter (in): | 1.25 in | Service Factor: | 1 |
| Model Code: | 30YFC | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 6.05 | Motor Frame Size: | 140TC |
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 2.50 |
| Ratio Range: | 7.5:1 | Series Code: | OE |
| Bore Code: | 20 | Gear Type: | Worm |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Assembly: | YFC-2 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

