How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | LL: | 2.38 in |
| AK: | 4.5 | D: | 3.38 |
| BF: | 0.41 | Center Distance (in): | 3 in |
| BE: | 0.38 in | L: | 6.57 in |
| U: | 0.875 in | AJ: | 5.88 |
| AA: | 10.25 | BD: | 5.88 |
| V: | 2.51 in | AE2: | 0.56 |
| G: | 2.32 | AB: | 4.76 |
| AF: | 0.25 | AG: | 5.16 |
| I: | 4.84 in | LM: | 8.82 |
| T: | 1.25 | H: | 0.53 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Ratio: | 7.5:1 | Output Diameter (in): | 1.25 in |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Model Code: | 30YFC |
| Output RPM: | 233 | Assembly: | YFC-2 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 140TC |
| Center Distance (in): | 3 | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 6.05 | Ratio Range: | 7.5:1 |
| Service Factor: | 1 | Bore Code: | 20 |
| Output Key: | 1/4 X 2.50 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

