How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | BF: | 0.41 |
| LM: | 8.82 | V: | 2.51 in |
| AF: | 0.25 | P: | 2.38 in |
| Center Distance (in): | 3 in | LL: | 2.38 in |
| AK: | 4.5 | BE: | 0.38 in |
| U: | 0.875 in | L: | 6.57 in |
| T: | 1.25 | AB: | 4.76 |
| H: | 0.53 in | AE2: | 0.56 |
| G: | 2.32 | I: | 4.84 in |
| AG: | 5.16 | AJ: | 5.88 |
| D: | 3.38 | BD: | 5.88 |
Technical Specifications
| Center Distance (in): | 3 | Output Shaft: | Hollow Bore |
| Model Code: | 30YFC | Service Factor: | 1 |
| Bore Code: | 20 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Gear Type: | Worm |
| Ratio: | 80:1 | Output Key: | 1/4 X 2.50 |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output RPM: | 21.9 |
| Input HP @ 1750 RPM: | 0.895 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 80:1 | Assembly: | YFC-2 |
| Output Diameter (in): | 1.25 in | Motor Frame Size: | 140TC |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

