How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | AA: | 10.25 |
| BD: | 5.88 | BE: | 0.38 in |
| AE2: | 0.56 | I: | 4.84 in |
| AB: | 4.76 | LL: | 2.38 in |
| P: | 2.38 in | D: | 3.38 |
| H: | 0.53 in | G: | 2.32 |
| LM: | 8.82 | AJ: | 5.88 |
| AK: | 4.5 | AF: | 0.25 |
| BF: | 0.41 | T: | 1.25 |
| V: | 2.51 in | U: | 0.875 in |
| Center Distance (in): | 3 in | L: | 6.57 in |
Technical Specifications
| Bore Code: | 20 | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 0.895 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Ratio Range: | 80:1 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Assembly: | YFC-2 |
| Center Distance (in): | 3 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Key: | 1/4 X 2.50 | Output RPM: | 21.9 |
| Input Style: | Flexible Coupling Input | Model Code: | 30YFC |
| Gear Type: | Worm | Ratio: | 80:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

