How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | AG: | 5.16 |
| Center Distance (in): | 3 in | G: | 2.32 |
| AK: | 4.5 | I: | 4.84 in |
| AA: | 10.25 | LL: | 2.38 in |
| AJ: | 5.88 | BE: | 0.38 in |
| AE2: | 0.56 | T: | 1.25 |
| V: | 2.51 in | AF: | 0.25 |
| BF: | 0.41 | AB: | 4.76 |
| L: | 6.57 in | BD: | 5.88 |
| LM: | 8.82 | P: | 2.38 in |
| H: | 0.53 in | U: | 0.875 in |
Technical Specifications
| Series Code: | OE | Input Diameter (in): | 0.875 in |
| Housing Material: | Cast Iron | Assembly: | YFC-2 |
| Ratio: | 80:1 | Output Diameter (in): | 1.25 in |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Bore Code: | 20 | Output RPM: | 21.9 |
| Input HP @ 1750 RPM: | 0.895 | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 1/4 X 2.50 | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Ratio Range: | 80:1 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Model Code: | 30YFC |
| Output Shaft Direction: | 2 | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

