How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | AA: | 10.25 |
| H: | 0.53 in | AF: | 0.25 |
| BD: | 9 | AG: | 5.16 |
| BF: | 0.53 | L: | 6.57 in |
| L1: | 9.82 in | LL: | 2.38 in |
| P: | 2.38 in | AK: | 8.5 |
| AE2: | 0.56 | V: | 2.51 in |
| AB: | 4.76 | I: | 4.84 in |
| AJ: | 7.25 | D: | 3.38 |
| Center Distance (in): | 3 in | BE1: | 0.5 in |
| U: | 0.875 in | T: | 1.25 |
Technical Specifications
| Series Code: | OE | Center Distance (in): | 3 |
| Output Key: | 1/4 X 2.50 | Gear Type: | Worm |
| Ratio Range: | 10:1 | Assembly: | YFC-2 |
| Model Code: | 30YFC | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Bore Code: | 20 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 5.45 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 175 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Ratio: | 10:1 |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

