How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | AK: | 8.5 |
| AB: | 4.76 | Center Distance (in): | 3 in |
| AE2: | 0.56 | H: | 0.53 in |
| AA: | 10.25 | BE1: | 0.5 in |
| D: | 3.38 | BD: | 9 |
| AJ: | 7.25 | L1: | 9.82 in |
| L: | 6.57 in | AF: | 0.25 |
| T: | 1.25 | U: | 0.875 in |
| G: | 2.32 | P: | 2.38 in |
| I: | 4.84 in | BF: | 0.53 |
| LL: | 2.38 in | V: | 2.51 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Bore Code: | 20 |
| Product Type: | Right Angle | Output Key: | 1/4 X 2.50 |
| Output RPM: | 175 | Input HP @ 1750 RPM: | 5.45 |
| Input Diameter (in): | 0.875 in | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 10:1 | Ratio Range: | 10:1 |
| Output Shaft Assembly Code: | 2 | Assembly: | YFC-2 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.25 in |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Model Code: | 30YFC | Center Distance (in): | 3 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

