How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AK: | 8.5 |
| T: | 1.25 | Center Distance (in): | 3 in |
| L1: | 9.82 in | U: | 0.875 in |
| AE2: | 0.56 | AF: | 0.25 |
| BF: | 0.53 | AG: | 5.16 |
| I: | 4.84 in | BE1: | 0.5 in |
| L: | 6.57 in | AJ: | 7.25 |
| AB: | 4.76 | P: | 2.38 in |
| LL: | 2.38 in | BD: | 9 |
| H: | 0.53 in | AA: | 10.25 |
| G: | 2.32 | D: | 3.38 |
Technical Specifications
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 10:1 | Gear Type: | Worm |
| Assembly: | YFC-2 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.875 in |
| Output Key: | 1/4 X 2.50 | Series Code: | OE |
| Output RPM: | 175 | Motor Frame Size: | 180TC |
| Input RPM: | 1,750 | Center Distance (in): | 3 |
| No. of Gear Reductions: | Single | Model Code: | 30YFC |
| Housing Material: | Cast Iron | Bore Code: | 20 |
| Output Diameter (in): | 1.25 in | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 5.45 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Ratio: | 10:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

