How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | U: | 0.875 in |
| P: | 2.38 in | Center Distance (in): | 3 in |
| LL: | 2.38 in | BE1: | 0.5 in |
| AF: | 0.25 | D: | 3.38 |
| AJ: | 7.25 | G: | 2.32 |
| L: | 6.57 in | L1: | 9.82 in |
| I: | 4.84 in | H: | 0.53 in |
| T: | 1.25 | AB: | 4.76 |
| AE2: | 0.56 | AG: | 5.16 |
| BF: | 0.53 | AK: | 8.5 |
| V: | 2.51 in | BD: | 9 |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Service Factor: | 1 |
| Model Code: | 30YFC | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 20 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 5.45 | Series Code: | OE |
| Center Distance (in): | 3 | Reducer: | Worm - Right Angle |
| Ratio Range: | 10:1 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Ratio: | 10:1 | Motor Frame Size: | 180TC |
| Output RPM: | 175 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Assembly: | YFC-2 | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

