How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | U: | 0.875 in |
| AF: | 0.25 | G: | 2.32 |
| L1: | 9.82 in | AA: | 10.25 |
| AG: | 5.16 | T: | 1.25 |
| I: | 4.84 in | BD: | 9 |
| AE2: | 0.56 | BF: | 0.53 |
| D: | 3.38 | LL: | 2.38 in |
| P: | 2.38 in | AB: | 4.76 |
| H: | 0.53 in | Center Distance (in): | 3 in |
| L: | 6.57 in | AK: | 8.5 |
| V: | 2.51 in | AJ: | 7.25 |
Technical Specifications
| Ratio Range: | 10:1 | Motor Frame Size: | 180TC |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Assembly: | YFC-2 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Bore Code: | 20 |
| Output RPM: | 175 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3 | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Model Code: | 30YFC | Service Factor: | 1 |
| Ratio: | 10:1 | Gear Type: | Worm |
| Product Type: | Right Angle | Output Key: | 1/4 X 2.50 |
| Input HP @ 1750 RPM: | 5.45 | Output Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

