How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AG: | 5.16 |
| T: | 1.25 | L: | 6.57 in |
| P: | 2.38 in | U: | 0.875 in |
| AF: | 0.25 | BD: | 9 |
| L1: | 9.82 in | AB: | 4.76 |
| BF: | 0.53 | V: | 2.51 in |
| LL: | 2.38 in | AJ: | 7.25 |
| AE2: | 0.56 | D: | 3.38 |
| Center Distance (in): | 3 in | AK: | 8.5 |
| G: | 2.32 | I: | 4.84 in |
| BE1: | 0.5 in | AA: | 10.25 |
Technical Specifications
| Center Distance (in): | 3 | Ratio: | 100:1 |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 20 | Motor Frame Size: | 180TC |
| Assembly: | YFC-2 | Output Diameter (in): | 1.25 in |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Output Key: | 1/4 X 2.50 |
| Product Type: | Right Angle | Ratio Range: | 100:1 to 250:1 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.875 in | Model Code: | 30YFC |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Input HP @ 1750 RPM: | 0.603 |
| Output RPM: | 17.5 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

