How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | AJ: | 7.25 |
| AK: | 8.5 | L1: | 9.82 in |
| V: | 2.51 in | AA: | 10.25 |
| P: | 2.38 in | AG: | 5.16 |
| U: | 0.875 in | Center Distance (in): | 3 in |
| I: | 4.84 in | D: | 3.38 |
| G: | 2.32 | BD: | 9 |
| T: | 1.25 | AF: | 0.25 |
| BF: | 0.53 | AE2: | 0.56 |
| H: | 0.53 in | AB: | 4.76 |
| LL: | 2.38 in | BE1: | 0.5 in |
Technical Specifications
| Shaft Seal Material: | Viton | Ratio Range: | 15:1 |
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.50 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Bore Code: | 20 | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 117 | Center Distance (in): | 3 |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Ratio: | 15:1 | Model Code: | 30YFC |
| Series Code: | OE | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.25 in | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 4.21 |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.875 in | Assembly: | YFC-2 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

