How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | T: | 1.25 |
| L1: | 9.82 in | U: | 0.875 in |
| V: | 2.51 in | AK: | 8.5 |
| P: | 2.38 in | D: | 3.38 |
| AJ: | 7.25 | AA: | 10.25 |
| AB: | 4.76 | I: | 4.84 in |
| LL: | 2.38 in | AE2: | 0.56 |
| BD: | 9 | L: | 6.57 in |
| AG: | 5.16 | G: | 2.32 |
| Center Distance (in): | 3 in | BE1: | 0.5 in |
| AF: | 0.25 | BF: | 0.53 |
Technical Specifications
| Output Diameter (in): | 1.25 in | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Assembly: | YFC-2 |
| Input RPM: | 1,750 | Bore Code: | 20 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Output RPM: | 117 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 4.21 | Housing Material: | Cast Iron |
| Motor Frame Size: | 180TC | Output Key: | 1/4 X 2.50 |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Model Code: | 30YFC |
| Ratio: | 15:1 | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Ratio Range: | 15:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

