How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | AE2: | 0.56 |
| H: | 0.53 in | AB: | 4.76 |
| D: | 3.38 | AF: | 0.25 |
| L: | 6.57 in | Center Distance (in): | 3 in |
| BD: | 9 | T: | 1.25 |
| BE1: | 0.5 in | AK: | 8.5 |
| AG: | 5.16 | U: | 0.875 in |
| AJ: | 7.25 | AA: | 10.25 |
| G: | 2.32 | BF: | 0.53 |
| P: | 2.38 in | I: | 4.84 in |
| V: | 2.51 in | L1: | 9.82 in |
Technical Specifications
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Ratio Range: | 20:1 | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Motor Frame Size: | 180TC |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.25 in | Bore Code: | 20 |
| Shaft Seal Material: | Viton | Model Code: | 30YFC |
| Assembly: | YFC-2 | Input HP @ 1750 RPM: | 3.23 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3 | Output Shaft Direction: | 2 |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Output RPM: | 87.5 | Gear Type: | Worm |
| Ratio: | 20:1 | Output Key: | 1/4 X 2.50 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

