How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | V: | 2.51 in |
| L: | 6.57 in | AJ: | 7.25 |
| AK: | 8.5 | LL: | 2.38 in |
| BE1: | 0.5 in | H: | 0.53 in |
| AA: | 10.25 | I: | 4.84 in |
| T: | 1.25 | P: | 2.38 in |
| L1: | 9.82 in | AG: | 5.16 |
| D: | 3.38 | AB: | 4.76 |
| AE2: | 0.56 | U: | 0.875 in |
| BF: | 0.53 | G: | 2.32 |
| AF: | 0.25 | BD: | 9 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Output Diameter (in): | 1.25 in | Model Code: | 30YFC |
| Assembly: | YFC-2 | Input Diameter (in): | 0.875 in |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 25:1 |
| Output Shaft Direction: | 2 | Center Distance (in): | 3 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Bore Code: | 20 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Key: | 1/4 X 2.50 | Input HP @ 1750 RPM: | 2.77 |
| Ratio Range: | 25:1 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Output RPM: | 70 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

