How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | AB: | 4.76 |
| AG: | 5.16 | P: | 2.38 in |
| V: | 2.51 in | AE2: | 0.56 |
| AA: | 10.25 | U: | 0.875 in |
| BF: | 0.53 | AF: | 0.25 |
| D: | 3.38 | BE1: | 0.5 in |
| Center Distance (in): | 3 in | AJ: | 7.25 |
| T: | 1.25 | L: | 6.57 in |
| G: | 2.32 | BD: | 9 |
| H: | 0.53 in | L1: | 9.82 in |
| AK: | 8.5 | I: | 4.84 in |
Technical Specifications
| Input HP @ 1750 RPM: | 2.77 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 70 |
| Ratio Range: | 25:1 | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Model Code: | 30YFC |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.875 in | Output Key: | 1/4 X 2.50 |
| Assembly: | YFC-2 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3 |
| Output Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Bore Code: | 20 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Ratio: | 25:1 | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

