How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AA: | 10.25 |
| P: | 2.38 in | G: | 2.32 |
| AJ: | 7.25 | LL: | 2.38 in |
| D: | 3.38 | T: | 1.25 |
| V: | 2.51 in | U: | 0.875 in |
| I: | 4.84 in | AE2: | 0.56 |
| BF: | 0.53 | Center Distance (in): | 3 in |
| AK: | 8.5 | AF: | 0.25 |
| AB: | 4.76 | BE1: | 0.5 in |
| BD: | 9 | L1: | 9.82 in |
| L: | 6.57 in | AG: | 5.16 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 2.50 |
| Assembly: | YFC-2 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 2.77 |
| Gear Type: | Worm | Ratio Range: | 25:1 |
| Input Diameter (in): | 0.875 in | Output RPM: | 70 |
| Bore Code: | 20 | Model Code: | 30YFC |
| Output Diameter (in): | 1.25 in | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 25:1 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 180TC |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3 |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

