How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 9.82 in | Center Distance (in): | 3 in |
| AG: | 5.16 | U: | 0.875 in |
| T: | 1.25 | AK: | 8.5 |
| L: | 6.57 in | G: | 2.32 |
| BE1: | 0.5 in | I: | 4.84 in |
| D: | 3.38 | P: | 2.38 in |
| BD: | 9 | AA: | 10.25 |
| AF: | 0.25 | H: | 0.53 in |
| LL: | 2.38 in | V: | 2.51 in |
| AB: | 4.76 | AE2: | 0.56 |
| AJ: | 7.25 | BF: | 0.53 |
Technical Specifications
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 30YFC | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 2.50 | Assembly: | YFC-2 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 2.77 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Ratio: | 25:1 |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Bore Code: | 20 | Ratio Range: | 25:1 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 70 |
| Center Distance (in): | 3 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Output Diameter (in): | 1.25 in |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

