How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | BF: | 0.53 |
| G: | 2.32 | AE2: | 0.56 |
| AB: | 4.76 | Center Distance (in): | 3 in |
| I: | 4.84 in | H: | 0.53 in |
| AK: | 8.5 | T: | 1.25 |
| AG: | 5.16 | BD: | 9 |
| L: | 6.57 in | AJ: | 7.25 |
| V: | 2.51 in | AF: | 0.25 |
| P: | 2.38 in | D: | 3.38 |
| LL: | 2.38 in | U: | 0.875 in |
| BE1: | 0.5 in | L1: | 9.82 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 3 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 2.38 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.25 in |
| Ratio Range: | 30:1 | Output Key: | 1/4 X 2.50 |
| Model Code: | 30YFC | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 20 | Output Shaft Direction: | 2 |
| Output RPM: | 58.3 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Assembly: | YFC-2 |
| Motor Frame Size: | 180TC | Input Style: | Flexible Coupling Input |
| Ratio: | 30:1 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

