How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AK: | 8.5 |
| U: | 0.875 in | Center Distance (in): | 3 in |
| D: | 3.38 | I: | 4.84 in |
| AG: | 5.16 | AE2: | 0.56 |
| T: | 1.25 | L1: | 9.82 in |
| G: | 2.32 | AF: | 0.25 |
| BF: | 0.53 | P: | 2.38 in |
| H: | 0.53 in | L: | 6.57 in |
| AJ: | 7.25 | V: | 2.51 in |
| AB: | 4.76 | BE1: | 0.5 in |
| LL: | 2.38 in | AA: | 10.25 |
Technical Specifications
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Series Code: | OE | Model Code: | 30YFC |
| Gear Type: | Worm | Output RPM: | 58.3 |
| Input Diameter (in): | 0.875 in | Assembly: | YFC-2 |
| Shaft Seal Material: | Viton | Ratio Range: | 30:1 |
| Housing Material: | Cast Iron | Bore Code: | 20 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.25 in | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3 |
| Output Key: | 1/4 X 2.50 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Ratio: | 30:1 |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 2.38 |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

