How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | I: | 4.84 in |
| AB: | 4.76 | D: | 3.38 |
| AF: | 0.25 | AE2: | 0.56 |
| AK: | 8.5 | U: | 0.875 in |
| AJ: | 7.25 | L1: | 9.82 in |
| H: | 0.53 in | BD: | 9 |
| G: | 2.32 | BE1: | 0.5 in |
| Center Distance (in): | 3 in | BF: | 0.53 |
| AG: | 5.16 | L: | 6.57 in |
| T: | 1.25 | P: | 2.38 in |
| AA: | 10.25 | V: | 2.51 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio Range: | 30:1 |
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Motor Frame Size: | 180TC | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 30:1 |
| Model Code: | 30YFC | Product Type: | Right Angle |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Center Distance (in): | 3 | Output Shaft: | Hollow Bore |
| Bore Code: | 20 | Input HP @ 1750 RPM: | 2.38 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.25 in |
| Assembly: | YFC-2 | Output Key: | 1/4 X 2.50 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Output RPM: | 58.3 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

