How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | T: | 1.25 |
| G: | 2.32 | D: | 3.38 |
| BD: | 9 | V: | 2.51 in |
| Center Distance (in): | 3 in | AG: | 5.16 |
| BF: | 0.53 | AE2: | 0.56 |
| P: | 2.38 in | BE1: | 0.5 in |
| AJ: | 7.25 | AB: | 4.76 |
| AA: | 10.25 | H: | 0.53 in |
| L1: | 9.82 in | I: | 4.84 in |
| AK: | 8.5 | U: | 0.875 in |
| LL: | 2.38 in | L: | 6.57 in |
Technical Specifications
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Ratio: | 30:1 | Input RPM: | 1,750 |
| Center Distance (in): | 3 | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 1/4 X 2.50 |
| Input HP @ 1750 RPM: | 2.38 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Assembly: | YFC-2 | Ratio Range: | 30:1 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 58.3 |
| Model Code: | 30YFC | Gear Type: | Worm |
| Series Code: | OE | Bore Code: | 20 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Diameter (in): | 1.25 in |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

