How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | D: | 3.38 |
| P: | 2.38 in | V: | 2.51 in |
| AA: | 10.25 | L: | 6.57 in |
| AE2: | 0.56 | AB: | 4.76 |
| AF: | 0.25 | L1: | 9.82 in |
| I: | 4.84 in | U: | 0.875 in |
| LL: | 2.38 in | BF: | 0.53 |
| T: | 1.25 | BE1: | 0.5 in |
| AK: | 8.5 | AJ: | 7.25 |
| Center Distance (in): | 3 in | BD: | 9 |
| AG: | 5.16 | H: | 0.53 in |
Technical Specifications
| Gear Type: | Worm | Input RPM: | 1,750 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.82 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Ratio: | 40:1 |
| Assembly: | YFC-2 | Series Code: | OE |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 20 | Output Key: | 1/4 X 2.50 |
| Service Factor: | 1 | Ratio Range: | 40:1 |
| Motor Frame Size: | 180TC | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Model Code: | 30YFC | Output RPM: | 43.8 |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

